IESNA:LM-63-2002
[TEST]P1361389
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB2C-935-U-5WQ
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 2SQUARE 102W 90CRI 3500K FIXTURE w/ TYPE V SQUARE WIDE DISTRIBUTION OPTIC
[LAMP] (52) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9537.1
TILT=NONE
52 -1 1 37 11 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
907.7 907.7 905.6 899.3 895.1 897.2 897.2 901.4 909.8 918.2 922.3 932.8 951.6 980.9 1041.5 1114.7 1198.4 1328.1 1464.0 
1641.8 1848.8 2093.6 2388.4 2698.0 3026.3 3166.5 3057.7 2819.3 2352.9 1480.8 420.4 125.5 77.4 50.2 20.9 8.4 0.0 
907.7 907.7 901.4 897.2 895.1 897.2 897.2 901.4 909.8 914.0 922.3 930.7 949.5 980.9 1039.5 1114.7 1206.8 1319.7 1468.2 
1639.7 1850.9 2101.9 2392.6 2716.8 3041.0 3199.9 3076.5 2850.7 2390.5 1539.3 462.2 133.9 79.5 48.1 20.9 8.4 0.0 
907.7 907.7 899.3 893.1 895.1 895.1 897.2 901.4 903.5 911.9 918.2 930.7 947.4 983.0 1033.2 1104.3 1194.2 1300.9 1449.4 
1620.9 1846.8 2116.6 2424.0 2756.5 3107.9 3317.1 3197.8 2913.4 2459.6 1692.0 637.9 175.7 96.2 58.6 25.1 12.5 0.0 
907.7 903.5 899.3 891.0 891.0 891.0 893.1 893.1 899.3 903.5 914.0 924.4 945.3 972.5 1014.4 1087.6 1173.3 1273.7 1420.1 
1608.3 1853.0 2137.5 2467.9 2854.8 3212.5 3534.6 3513.7 3166.5 2756.5 2072.6 1177.5 328.4 117.1 64.8 29.3 10.5 0.0 
907.7 905.6 897.2 893.1 893.1 891.0 893.1 891.0 897.2 907.7 920.2 928.6 941.2 968.3 1003.9 1066.6 1154.5 1265.3 1407.6 
1608.3 1853.0 2196.0 2597.6 3041.0 3501.1 3858.7 4044.9 3789.7 3269.0 2664.5 1547.7 606.5 165.2 71.1 27.2 10.5 0.0 
907.7 905.6 897.2 891.0 891.0 888.9 891.0 891.0 893.1 907.7 916.1 924.4 934.9 964.2 999.7 1062.5 1152.4 1267.4 1418.0 
1606.2 1880.2 2242.0 2706.3 3222.9 3695.6 4070.0 4360.7 4502.9 3892.2 2733.5 1779.8 983.0 374.4 77.4 27.2 10.5 0.0 
907.7 905.6 895.1 891.0 888.9 888.9 888.9 891.0 891.0 905.6 918.2 926.5 943.2 968.3 1006.0 1070.8 1160.8 1263.2 1409.6 
1589.5 1859.3 2189.8 2637.3 3080.7 3526.2 3877.6 4130.6 3973.8 3440.4 2643.6 1409.6 619.1 188.2 66.9 29.3 12.5 0.0 
907.7 905.6 895.1 891.0 888.9 886.8 888.9 891.0 897.2 907.7 914.0 926.5 941.2 976.7 1020.6 1077.1 1160.8 1267.4 1403.4 
1574.9 1813.3 2129.1 2472.1 2840.2 3197.8 3545.0 3628.7 3321.2 2731.4 1947.1 1060.4 397.4 112.9 64.8 31.4 12.5 0.0 
907.7 903.5 895.1 888.9 891.0 891.0 891.0 895.1 905.6 907.7 920.2 928.6 945.3 983.0 1031.1 1093.8 1173.3 1277.9 1415.9 
1587.4 1800.7 2083.1 2386.4 2708.4 3055.6 3344.2 3331.7 3007.5 2384.3 1549.8 692.3 232.2 104.6 62.7 29.3 12.5 0.0 
907.7 907.7 901.4 888.9 891.0 893.1 897.2 903.5 911.9 920.2 922.3 932.8 949.5 983.0 1037.4 1106.4 1196.3 1300.9 1438.9 
1604.1 1811.2 2076.8 2352.9 2654.1 2995.0 3231.3 3206.2 2882.0 2254.6 1403.4 545.9 173.6 79.5 48.1 25.1 12.5 0.0 
907.7 903.5 899.3 893.1 893.1 891.0 897.2 901.4 914.0 916.1 924.4 934.9 949.5 983.0 1035.3 1116.8 1200.5 1303.0 1432.6 
1593.7 1804.9 2060.1 2329.9 2660.3 2990.8 3220.8 3179.0 2848.6 2277.6 1359.4 529.1 177.8 81.6 46.0 25.1 12.5 0.0 
